Condicionador de Sinal Universal para ponte de Wheatstone com...
Corrente de Excitação Máxima: 30 mA a 10 Vcc Intervalo de Entrada do Sensor: ... Efeitos da temperatura: Zero: 0,001%/°F (Auto zero dianteiro) Intervalo: 0,0025%/°F ...
https://br.omega.com/pptst/IN-UVI.html - 85K - 5/20/2024
Painel de Simulação da Série PLATINUM(tm) de Controladores
Painel Digital de Botões e Entrada Frontal Alarme por Lâmpada Indicadora de 6V 4 a 20 mA ... A powerful 32-bit, 120 Mhz ARM processor provides an full PID control process with auto-tu...
https://br.omega.com/pptst/CNPT-DEMO.html - 90K - 5/20/2024
1/32 DIN Autotune, Temperature/Process Dual Output Controllers
Autotune PID, Heat or Cool Bumpless Auto/Manual Transfer Configurable Dual Heat or ... (-1999 to +9999) Selectable Selectable *MA 4 to 20 mA 0 to 20 mA Scalable (-1999 to ...
https://br.omega.com/pptst/CN8590.html - 90K - 5/20/2024
Registrador de Dados Ethernet de 24 Canais com Servidor Web Embutido
para Termopar, PT100/200/500/1000, NTC, mV, mA, mV/V, Fio de Vibração Alimentação ... 5SPS a 1000SPS, 0-24 médio Função, auto-calibração e auto-intervalo CPU e ...
https://br.omega.com/pptst/OM-240.html - 102K - 5/20/2024
Integral Or Remote Mount Conductivity/Resistivity Transmitters
Compact Design Two-Wire 4 to 20 mA Output Automatic Test Solution Recognition Applications ... conductivity value <0.5 µS, the CDTX-2850 auto-switches to compensate for non-linear ...
https://br.omega.com/pptst/CDTX-2850.html - 89K - 5/20/2024
pH/ORP Meter with Real-Time Data Logger
-1999 mV to 1999 mV (ORP) Sampling Time: Auto: 1 second to 8 hrs 59 min 59 sec Manual: ... power adaptor (optional) Current Draw: 14 mA DC (without SD card or backlight), 49 mA ...
https://br.omega.com/pptst/PHH-SD1.html - 84K - 5/20/2024
Vane Anemometer with Real Time Data Logger
.../hr Temperature: °C or °F Sampling Time: Auto: 1 to 3600 seconds Manual: Push the data ... power adaptor (optional) Current Draw: 15 mA DC (without SD card or backlight), 36 mA ...
https://br.omega.com/pptst/HHF-SD2.html - 85K - 5/20/2024
Conductivity, TDS and Salt Meter with Real Time SD Card Data...
0 to 12% (% by weight) Sampling Time: Auto: 1 second to 8 hrs 59 min 59 sec Manual: ... power adaptor (optional) Current Draw: 14 mA DC (without SD card or backlight), 49 mA ...
https://br.omega.com/pptst/CDH-SD1.html - 85K - 5/20/2024
Oscilloscope
... for extending Triggering Trigger Coupling AUTO, NORM TV-V, TV-H AUTO, NORM TV-V, TV-H ... 6 Vrms (open circuit) Test Current Max 11 mA (shorted) Max 11 mA (shorted) Test ...
https://br.omega.com/pptst/BOS_SERIES.html - 91K - 5/20/2024
Ethernet Data Acquisition Module | 8-Channel & Multifunction
Input Includes a Built-In 10/100 BASE-T Auto-Negotiation, High-Speed Communication Port ... LSB max Output Current (AOUTx Pins): ±3.5 mA max (leave unused AOUTx output channels ...
https://br.omega.com/pptst/OM-NET-1608.html - 108K - 5/20/2024